(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flex Crow Foot Wrench 4DCF-F

Flex Crow Foot Wrench 4DCF-F

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 1,567.74 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
4DCF-22F
4DCF-24F
4DCF-26F
4DCF-27F
4DCF-29F
4DCF-30F
4DCF-32F
4DCF-36F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)

฿ 1,567.74

TNE HANDTOOL 1 Piece(s) 1 Day(s) 22 mm 84 369-6375 240

฿ 1,680.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 24 mm 86 369-6383 250

฿ 1,927.74

TNE HANDTOOL 1 Piece(s) 1 Day(s) 26 mm 88 369-6391 250

฿ 1,981.94

TNE HANDTOOL 1 Piece(s) 1 Day(s) 27 mm 89 369-6405 250

฿ 2,183.23

TNE HANDTOOL 1 Piece(s) 1 Day(s) 29 mm 92 369-6413 270

฿ 2,245.16

TNE HANDTOOL 1 Piece(s) 1 Day(s) 30 mm 94 369-6421 280

฿ 2,361.29

TNE HANDTOOL 1 Piece(s) 1 Day(s) 32 mm 97 369-6430 300

฿ 3,561.29

TNE HANDTOOL 1 Piece(s) 1 Day(s) 36 mm 105 369-6448 340

Basic Specifications

  • Single Product/Set Classification
    Single Item Others
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2

Product Description

Industry's first crowfoot socket wrench with an oscillating mechanism.
[Features]
· 12.7 mm insertion angle.
· Swivel angle can be freely set to enable access to bolts/nuts that have been out of reach until now.
[Applications]
· Ideal for tightening/loosening of vehicle sensors and various pipework, such as for air conditioners and hydraulic machinery.

Part Number
4DCF-22F
4DCF-24F
4DCF-26F
4DCF-27F
4DCF-29F
4DCF-30F
4DCF-32F
4DCF-36F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)

฿ 1,567.74

TNE HANDTOOL 1 Piece(s) 1 Day(s) 22 mm 84 369-6375 240

฿ 1,680.00

TNE HANDTOOL 1 Piece(s) 1 Day(s) 24 mm 86 369-6383 250

฿ 1,927.74

TNE HANDTOOL 1 Piece(s) 1 Day(s) 26 mm 88 369-6391 250

฿ 1,981.94

TNE HANDTOOL 1 Piece(s) 1 Day(s) 27 mm 89 369-6405 250

฿ 2,183.23

TNE HANDTOOL 1 Piece(s) 1 Day(s) 29 mm 92 369-6413 270

฿ 2,245.16

TNE HANDTOOL 1 Piece(s) 1 Day(s) 30 mm 94 369-6421 280

฿ 2,361.29

TNE HANDTOOL 1 Piece(s) 1 Day(s) 32 mm 97 369-6430 300

฿ 3,561.29

TNE HANDTOOL 1 Piece(s) 1 Day(s) 36 mm 105 369-6448 340

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1