1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handheld Pump

LOB HANDTOOL

Handheld Pump
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,262.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Drilling punch using hydraulic pressure enables efficient drilling of various parts such as equipment, piping and sheet metal construction as well as switchboards and controlled panels installed in electric, water and gas construction sites.
· Punch and die can be changed for smooth 18-level drilling work on mild steel sheets ranging from thin sheets to 3.2 mm thick (1.6 mm thick for stainless steel) using diameters from φ17.5 mm to φ115.5 mm.
· Light, at just 2.6 kg, with a handle load of 20 kgf, for drilling work so light that anyone can do it

 
Part Number
H150P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,262.36

LOB HANDTOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Related Item Weight 2.6kg JAN Code 4963202-012355
Features 1 Perforating operations can be performed smoothly by replacing punch dies, from thin plate to thick soft steel plate up to 3.2 mm thick (stainless steel up to 1.6 mm) from φ17.5 mm up to φ115.5 mm with 18 different stages. Features 2 Light, at just 2.6 kg, with a handle load of 20 kgf, for hole opening work so light that anyone can do it.

Please check the type/dimensions/specifications of the part H150P in the Handheld Pump series.