1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hammer Bit (SDS Plus Shank)

Hammer Bit (SDS Plus Shank)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 444.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A hammer drill that uses a "special shape tip" for high work efficiency.
[Features]
· A "special shape tip" has been adopted which provides both a sharp cutting ability and a long life.
· An increased chip ejection speed achieves an improvement in the drilling speed.
· Both deck plate and concrete can be pierced through easily.
[Applications]
Suitable for drilling concrete, block, mortar, stone, etc.

 
Part Number
HB100160
HB105110
HB105160
HB105460
HB110160
HB120160
HB1251000
HB1251500
HB125160
HB127160
HB130160
HB130260
HB135160
HB145260
HB145460
HB160260
HB165260
HB180260
HB190260
HB215260
HB240250
HB250250
HB260250
HB34110
HB35110
HB35160
HB40110
HB43110
HB43160
HB45110
HB48110
HB50110
HB50160
HB53110
HB53160
HB55110
HB55160
HB60110
HB60160
HB64110
HB64160
HB65160
HB70160
HB75160
HB80160
HB85110
HB85160
HB90160
HB95160
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Type Overall Length
(mm)
Effective Length
(mm)
Blade Tip Diameter
(φ mm)
Trusco Code JAN Code Weight
(g)

฿ 600.28

LOB AIRELECTORICTOOL 1 Piece(s) 19 Day(s) Standard Size16010010.0332-82364963202-02589870

฿ 565.60

LOB AIRELECTORICTOOL 1 Piece(s) 14 Day(s) Standard Size1105010.5332-82524963202-04368760

฿ 600.28

LOB AIRELECTORICTOOL 1 Piece(s) 19 Day(s) Standard Size16010010.5332-82614963202-02593570

฿ 1,165.54

LOB CUTTING TOOLS 1 Piece(s) 14 Day(s) Long Size46040010.5495-66994963202088985170

฿ 601.79

LOB AIRELECTORICTOOL 1 Piece(s) 12 Day(s) Standard Size16010011.0332-82874963202-02606280

฿ 618.38

LOB AIRELECTORICTOOL 1 Piece(s) 19 Day(s) Standard Size16010012.0332-82954963202-02601790

฿ 5,357.56

HAMMER BIT 1 Piece(s) 19 Day(s) Ultra Long Size100010012.5403-90924963202-028981900

฿ 6,211.14

HAMMER BIT 1 Piece(s) 19 Day(s) Ultra Long Size150010012.5403-91064963202-0290251200

฿ 633.46

LOB AIRELECTORICTOOL 1 Piece(s) 12 Day(s) Standard Size16010012.5332-83334963202-02297290

฿ 681.71

LOB AIRELECTORICTOOL 1 Piece(s) 12 Day(s) Standard Size16010012.7332-83504963202-02499090

฿ 681.71

LOB AIRELECTORICTOOL 1 Piece(s) 14 Day(s) Standard Size16010013332-83764963202-02517190

฿ 806.12

LOB CUTTING TOOLS 1 Piece(s) 12 Day(s) Long Size26020013473-23674963202089449120

฿ 681.71

LOB AIRELECTORICTOOL 1 Piece(s) 19 Day(s) Standard Size16010013.5332-83924963202-02556090

฿ 931.56

LOB CUTTING TOOLS 1 Piece(s) 12 Day(s) Long Size26020014.5473-23754963202089562130

฿ 1,537.02

LOB CUTTING TOOLS 1 Piece(s) 19 Day(s) Long Size46040014.5495-67024963202089081280

฿ 999.10

LOB CUTTING TOOLS 1 Piece(s) 19 Day(s) Long Size26020016769-35754963202089647150

฿ 1,085.94

LOB CUTTING TOOLS 1 Piece(s) 19 Day(s) Long Size26020016.5495-67114963202089685160

฿ 1,242.73

LOB CUTTING TOOLS 1 Piece(s) 14 Day(s) Long Size26020018473-23834963202089807190

฿ 1,293.39

LOB CUTTING TOOLS 1 Piece(s) 20 Day(s) Long Size26020019473-23914963202089845220

฿ 2,504.31

LOB CUTTING TOOLS 1 Piece(s) 14 Day(s) Long Size26020021.5473-24054963202089920410

฿ 2,764.08

HAMMER BIT 1 Piece(s) 19 Day(s) Long Size25020024.0332-85894963202-029179480

฿ 3,116.88

HAMMER BIT 1 Piece(s) 14 Day(s) Long Size25020025.0332-85974963202-029216500

฿ 3,237.56

HAMMER BIT 1 Piece(s) 20 Day(s) Long Size25020026.0332-86014963202-029254580

฿ 580.80

LOB CUTTING TOOLS 1 Piece(s) 19 Day(s) Standard Size110503.4473-2413496320208932640

฿ 536.88

LOB CUTTING TOOLS 1 Piece(s) 12 Day(s) Standard Size110503.5473-2430496320208936440

฿ 446.49

LOB AIRELECTORICTOOL 1 Piece(s) 19 Day(s) Standard Size1601003.5332-86514963202-05559850

฿ 444.96

LOB AIRELECTORICTOOL 1 Piece(s) 10 Day(s) Standard Size110504.0332-86604963202-02568340

฿ 478.73

LOB AIRELECTORICTOOL 1 Piece(s) 19 Day(s) Standard Size110504.3332-86784963202-02584340

฿ 475.12

LOB AIRELECTORICTOOL 1 Piece(s) 14 Day(s) Standard Size1601004.3332-86864963202-04455440

฿ 444.96

LOB AIRELECTORICTOOL 1 Piece(s) 19 Day(s) Standard Size110504.5332-86944963202-02588140

฿ 444.96

LOB AIRELECTORICTOOL 1 Piece(s) 19 Day(s) Standard Size110504.8332-87084963202-02592840

฿ 457.03

LOB AIRELECTORICTOOL 1 Piece(s) 14 Day(s) Standard Size110505.0332-87164963202-02596640

฿ 475.12

LOB AIRELECTORICTOOL 1 Piece(s) 14 Day(s) Standard Size1601005.0332-87244963202-02600040

฿ 457.03

LOB AIRELECTORICTOOL 1 Piece(s) 19 Day(s) Standard Size110505.3332-87324963202-05567340

฿ 475.12

LOB AIRELECTORICTOOL 1 Piece(s) 19 Day(s) Standard Size1601005.3332-87414963202-04396040

฿ 457.03

LOB AIRELECTORICTOOL 1 Piece(s) 14 Day(s) Standard Size110505.5-4963202-02604840

฿ 475.12

LOB AIRELECTORICTOOL 1 Piece(s) 19 Day(s) Standard Size1601005.5332-87674963202-02251440

฿ 475.12

LOB AIRELECTORICTOOL 1 Piece(s) 14 Day(s) Standard Size110506.0332-87754963202-02453240

฿ 503.77

LOB AIRELECTORICTOOL 1 Piece(s) 10 Day(s) Standard Size1601006.0332-87834963202-02513350

฿ 476.64

LOB AIRELECTORICTOOL 1 Piece(s) 14 Day(s) Standard Size110506.4332-87914963202-04459250

฿ 503.77

LOB AIRELECTORICTOOL 1 Piece(s) 14 Day(s) Standard Size1601006.4332-88054963202-02555350

฿ 503.77

LOB AIRELECTORICTOOL 1 Piece(s) 19 Day(s) Standard Size1601006.5332-88134963202-02559150

฿ 503.77

LOB AIRELECTORICTOOL 1 Piece(s) 19 Day(s) Standard Size1601007.0332-88214963202-02564550

฿ 503.77

LOB AIRELECTORICTOOL 1 Piece(s) 19 Day(s) Standard Size1601007.5332-88304963202-02569050

฿ 505.28

LOB AIRELECTORICTOOL 1 Piece(s) 19 Day(s) Standard Size1601008.0332-88484963202-02573760

฿ 503.77

LOB AIRELECTORICTOOL 1 Piece(s) 12 Day(s) Standard Size110508.5332-88564963202-04346950

฿ 565.60

LOB AIRELECTORICTOOL 1 Piece(s) 12 Day(s) Standard Size1601008.5332-88644963202-02577560

฿ 567.11

LOB AIRELECTORICTOOL 1 Piece(s) 19 Day(s) Standard Size1601009.0332-88724963202-02581270

฿ 600.28

LOB AIRELECTORICTOOL 1 Piece(s) 14 Day(s) Standard Size1601009.5332-88814963202-02585070

Loading...

  1. 1

Basic Information

Product Type Related Components Shank shape SDS Plus Shank Features 1 Types with diameters of φ12 or more have a specially shaped tip for even greater sharpness. The "Special Tip Shape" achieves both sharpness and a long life. The recessed shape increases chipping discharge speed, improves drilling speed, and reduces wear.
Features 2 Performance with rebar is also improved. Cutting quality is better compared to conventional products even if by any chance comes in contact with a rebar. (However, do not do it on purpose, because the perforation of the rebar causes cracking of the tip) Features 3 It can throughput deck plates + concrete easily. (Because deck plate surface is easy to slip on, please turn on electric tool after its blade tip touches the plate) Features 4 During drilling, use a Twinmax groove to minimize bending as much as possible, and to improve chip discharge.