1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Auto Plane 304 mm (for Thickness Setting)

MKT POWER TOOL

Auto Plane 304 mm (for Thickness Setting)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 26,230.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Portable 27 kg, Stable Cutting of Wide Materials (Thin Materials)

 
Part Number
2012NB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 26,230.00

MKT POWER TOOL 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Power Supply(V) Single-phase 100 Number of load-free rotations(min⁻¹) 8500 Rated Current(A) 15
Cord Length(m) 5 Power Consumption(W) 1430 Details Model Replacement Blade Type
Material Feeding Speed((cm/s) [m/minute]) 0.14 Mass(g) 27000 Length(mm) 483
Height(mm) 401 Width(mm) 771 Carbon Brush Nominal Number 154
Insulation Double Insulation Dust Collector Connectable Standard Accessories Plane Blade Fitting Tool x 1 Set
Automatic Planer(mm) 304 Automatic Maximum Cutting Width(mm) 304 (Approximately 30 cm) Automatic Maximum Cutting Depth(mm) Width 150 or less: 3.0, Width up to 240: 1.5, Width up to 304: 1.0
Automatic Cutting Thickness(mm) 3-155 (5.1") Surface Plate Fixed Specifically for prescribed cutting dimensions

Please check the type/dimensions/specifications of the part 2012NB in the Auto Plane 304 mm (for Thickness Setting) series.