1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disc Grinder 150 mm (Part Number)

MKT POWER TOOL

Disc Grinder 150 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,393.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Light maneuverability. Tool-less" wheel cover.

 
Part Number
GA6010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,393.00

MKT POWER TOOL 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Product Model Disc Grinder Grinding Wheel Diameter(φ/mm) 150 Transmission Function Yes / No Not Included
Number of Turns(min-1) 9000 Double-insulated Function Yes / No Included Power(V) AC100
Rated Current(A) 11 Power Consumption(W) 1050 Cord Length(m) 2.5
Details Model Lightweight and Compact Grinding Wheel Dimension Inner Diameter(mm) 22 Grinding Wheel Dimension Thickness(mm) 6 (Grinding stone of thickness 3-6 can be attached)
Maximum Output(W) 1100 Mass (Including Battery)(g) 2600 Features Double Insulation, Simple Replacement of Super Flange Tip Tools, Attachable Dust Collector, Carbon Brush Nominal Number 322
Accessories Grinding Stone 36P, Lock Nut Wrench 35 (782407-9), and Side Grip Grinding Wheel Dimension Outer Diameter(mm) 150