1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Lock nut wrench free (Part Number)

SKJ TOOL

Lock nut wrench free
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 464.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lock nut wrench for tightening lock nut flange for disc grinders.
[Features]
· The inter-pin width can be adjusted for compatibility with lock nuts from various makers.
[Applications]
· Tightening locknut flange.

Part Number
SLW-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 464.00

SKJ TOOL 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Product Model Parts, Accessories Part Type Assembling Tool Usage Tightening locknut flange
Function 1 The inter-pin width can be adjusted for compatibility with lock nuts from various makers Specifications 1 For Disc Grinder Specifications 2 For Shared Use with Makita, Hitachi, Ryobi and Others
Specifications 3 Pin-to-Pin Operation Adjustment Width : 10–30 mm Notice Things 1 Follow the manual for the disc grinder main body to use it. Notice Things 2 Please do not use if there are defects such as cracks or breaks.
Notice Things 3 Do not apply excessive load or impact. Product Width 45 Product Height 190
Product Depth 20 Product Weight 135

Please check the type/dimensions/specifications of the part SLW-2 in the Lock nut wrench free series.