(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screwdriver, Precision Torx® Driver (Pico Finish)

Screwdriver, Precision Torx® Driver (Pico Finish)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 550.95 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
267PT5
267PT7
267PT8
267PT9
267PT10
267PT15
267PT20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) Standards for Tip Shape 2 Shaft Diameter / Shaft Width
(mm)
Total Length L1
(mm)
Grip Max. Diameter
(mm)
Mass
(g)

฿ 706.96

HAND TOOL 1 Piece(s) 31 Day(s) 40 T5 2.5 134 9 13

฿ 550.95

HAND TOOL 1 Piece(s) 31 Day(s) 40 T7 2.5 140 18 16

฿ 550.95

HAND TOOL 1 Piece(s) 31 Day(s) 40 T8 2.5 140 18 16

฿ 564.86

HAND TOOL 1 Piece(s) 31 Day(s) 50 T9 3 150 18 20

฿ 564.86

HAND TOOL 1 Piece(s) 31 Day(s) 50 T10 3 150 18 21

฿ 588.44

HAND TOOL 1 Piece(s) 31 Day(s) 60 T15 3.5 160 18 28

฿ 588.44

HAND TOOL 1 Piece(s) 31 Day(s) 60 T20 4 160 18 28

Basic Specifications

  • Standards for Tip Shape
    Torques
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Features
    The blade is made of high-grade chrome vanadium molybdenum steel. Quenched, chrome plated finish. The tip is chrome top processed type.

Product Description

[Features]
· PicoFinish Torx screwdriver with soft rubber handle.
· With rotary cup.
· The blade is made of high grade chrome vanadium molybdenum steel.
· It has been quenched with a chrome plated finish.
· ChromTop Processed Tip

Part Number
267PT5
267PT7
267PT8
267PT9
267PT10
267PT15
267PT20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) Standards for Tip Shape 2 Shaft Diameter / Shaft Width
(mm)
Total Length L1
(mm)
Grip Max. Diameter
(mm)
Mass
(g)

฿ 706.96

HAND TOOL 1 Piece(s) 31 Day(s) 40 T5 2.5 134 9 13

฿ 550.95

HAND TOOL 1 Piece(s) 31 Day(s) 40 T7 2.5 140 18 16

฿ 550.95

HAND TOOL 1 Piece(s) 31 Day(s) 40 T8 2.5 140 18 16

฿ 564.86

HAND TOOL 1 Piece(s) 31 Day(s) 50 T9 3 150 18 20

฿ 564.86

HAND TOOL 1 Piece(s) 31 Day(s) 50 T10 3 150 18 21

฿ 588.44

HAND TOOL 1 Piece(s) 31 Day(s) 60 T15 3.5 160 18 28

฿ 588.44

HAND TOOL 1 Piece(s) 31 Day(s) 60 T20 4 160 18 28

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1