(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tube Cutter TC-16 A4901

Tube Cutter TC-16 A4901

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1450178

  • Product Type
    Tube Cutter
  • JAN Code
    4907052395428
  • Package Size(mm)
    H123×W80×D27
  • Mass(g)
    46
  • Intended Use
    Cut tube
  • Specifications
    Applicable Tube: Outer Diameter 3 to 16 mm / for Polyurethane and Nylon Tube
  • Features
    Can cut a cutting surface at a right angle. A clear body, making even cutting with cut marks simple.
Part Number
1450178
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 605.18

POWER TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Tube Cutter
  • JAN Code
    4907052395428
  • Package Size(mm)
    H123×W80×D27
  • Mass(g)
    46
  • Intended Use
    Cut tube
  • Specifications
    Applicable Tube: Outer Diameter 3 to 16 mm / for Polyurethane and Nylon Tube
  • Features
    Can cut a cutting surface at a right angle. A clear body, making even cutting with cut marks simple.

Product Description

Cutting surfaces can be cut perpendicularly.

[Features]
· Cutting surfaces can be cut perpendicularly.
· A see-through body, making even cutting with cut marks simple

Specifications of 1450178

  • Product Type
    Tube Cutter
  • JAN Code
    4907052395428
  • Package Size(mm)
    H123×W80×D27
  • Mass(g)
    46
  • Intended Use
    Cut tube
  • Specifications
    Applicable Tube: Outer Diameter 3 to 16 mm / for Polyurethane and Nylon Tube
  • Features
    Can cut a cutting surface at a right angle. A clear body, making even cutting with cut marks simple.
Part Number
1450178
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 605.18

POWER TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1