1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jigsaw Blade B Type Combination 5 Pieces

CUTTING TOOLS

Jigsaw Blade B Type Combination 5 Pieces
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 280.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

5-piece jigsaw blade set for woodworking / for round cut woodworking / for stainless steel and ironworking / for PC.

[Features]
· For woodworking x 2 / For round cut woodworking x 1 / For stainless steel and ironworking x 1 / For PC x 1

 
Part Number
1402039
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 280.00

CUTTING TOOLS 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Material Properties Carbon Tool Steels Package Size H175×W85×D3 Weight 38
Type Combination Number Contained 5 pcs./set JAN Code 4907052377998
Specifications · For wood work: Cutting performance: Wood working plywood 3 to 50 mm; Material: Carbon tool steel; Number of threads: 8 threads/inch · For circular cuts in wood working: Cutting performance: Wood working plywood 2 to 25 mm; Material: Carbon tool steel; Number of threads: 12 threads/inch · For stainless steel and iron work: Cutting performance: Stainless steel

Please check the type/dimensions/specifications of the part 1402039 in the Jigsaw Blade B Type Combination 5 Pieces series.