1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Plug for Female Thread Installation A1605T/A1606T

Air Plug for Female Thread Installation A1605T/A1606T
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 157.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Air plug, for female thread mounting. A convenient coupling for connecting and disconnecting pneumatic piping and air tools.

 
Part Number
1450282
1450283
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Package Size
(mm)
Weight
(g)
JAN Code Specifications

฿ 157.42

AIR TOOL 1 Piece(s) 4 Day(s) CouplerH40×W45×D14244907052392861Screw diameter R1/4, (PT1/4)

฿ 159.75

AIR TOOL 1 Piece(s) 31 Day(s) -H43×W45×D17394907052392878Screw Diameter: R3/8 (PT3/8)

Loading...

  1. 1

Basic Information

Maximum Usable Pressure(MPa) 1.5 Use A coupling convenient for detaching/connecting air pipes and air tools