1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Plug for Urethane Hose Installation A1805T/A1806T

Air Plug for Urethane Hose Installation A1805T/A1806T
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 188.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coupling convenient for detaching/connecting air pipes and air tools

 
Part Number
1450286
1450287
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPackage Size
(mm)
Weight
(g)
JAN Code Specifications

฿ 188.74

AIR TOOL 1 Piece(s) 31 Day(s) H43×W45×D15314907052392687Urethane hose inner diameter x outer diameter: φ6.5 x φ10 mm

฿ 191.38

AIR TOOL 1 Piece(s) 31 Day(s) H45×W48×D19484907052392694Urethane hose inner diameter x outer diameter: φ8.5 x φ12.5 mm

Loading...

  1. 1

Basic Information

Maximum Usable Pressure(MPa) 1.5 Use A coupling convenient for detaching/connecting air pipes and air tools