1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Filter (Air Purifier) A6401

AIR TOOL

Air Filter (Air Purifier) A6401
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 955.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Removes the drainage and tar contained in the air.
· An element that can be washed and used over and over again

 
Part Number
1450630
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 955.07

AIR TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Package Size(mm) H200×W86×D45 Weight(g) 235 Maximum Usable Pressure(MPa) 1
JAN Code 4907052390201 Accessories / set contents With Mounting Bracket Material Main Body: Zinc Die-Casting / Bowl Part: Polycarbonate
Use Removes drainage or tar contained in air. Specifications Thread Diameter: Rc1/4 (PT1/4) x Rc1/4 (PT1/4) Advantages An element that can be washed and used over and over again