1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Middle Socket

Middle Socket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 178.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connect the outside screws

 
Part Number
1450420
1450421
1450422
1450423
1450424
1450425
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWeight
(g)
JAN Code Specifications

฿ 178.90

AIR TOOL 1 Piece(s) 31 Day(s) 264907052391307Thread Diameter: Rc1/8 (PT1/8) x Rc1/8 (PT1/8)

฿ 189.98

AIR TOOL 1 Piece(s) 31 Day(s) 394907052391314Thread Diameter: Rc3/8 (PT3/8) x Rc3/8 (PT3/8)

฿ 220.29

AIR TOOL 1 Piece(s) 31 Day(s) 594907052391321Thread Diameter: Rc3/8 (PT3/8) x Rc3/8 (PT3/8)

฿ 178.74

AIR TOOL 1 Piece(s) 31 Day(s) 254907052391338Thread Diameter: G1/8 (PF1/8) x G1/8 (PF1/8)

฿ 189.36

AIR TOOL 1 Piece(s) 31 Day(s) 354907052391345Screw diameter G1/4, (PF1/4) x G1/4, (PF1/4)

฿ 219.67

AIR TOOL 1 Piece(s) 31 Day(s) 554907052391352Thread Diameter: G3/8 (PF3/8) x G3/8 (PF3/8)

Loading...

  1. 1

Basic Information

Package Size(mm) H86×W50×D20 Maximum Usable Pressure(MPa) 1 Material Main Body: Brass Plating Finish
Use Connect the outside screws