1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Three-Pronged Hose Fitting

AIR TOOL

Three-Pronged Hose Fitting
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 278.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Three-directional hose connection

 
Part Number
1450332
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 278.59

AIR TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Package Size(mm) H123×W80×D21 Weight(g) 84 Maximum Usable Pressure(MPa) 1
JAN Code 4907052392021 Material Main Body: Brass Plating Finish Use Three-directional hose connection
Specifications Hose Mouth (Stepped) Diameter : φ11 mm