1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pair Socket A1901

AIR TOOL

Pair Socket A1901
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,388.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The socket part is a fixed two-touch socket. Made in Japan. Air that flows from a pipe can be separated into 2 pipes

 
Part Number
1450240
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,388.17

AIR TOOL 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Type Coupler Package Size(mm) H140×W110×D28 Weight(g) 260
Maximum Usable Pressure(MPa) 1.5 JAN Code 4907052392304 Material Main Body: Steel (Chrome Plated)

Please check the type/dimensions/specifications of the part 1450240 in the Pair Socket A1901 series.