1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Plug for Male Thread Installation A1703/A1704

AIR TOOL

Air Plug for Male Thread Installation A1703/A1704
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 182.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is made of wear-resistant steel.
Coupling that is convenient for connecting and disconnecting pneumatic piping and air tools.

 
Part Number
1450264
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 182.85

AIR TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Coupler Package Size(mm) H36×W50×D17 Weight(g) 32
Maximum Usable Pressure(MPa) 1.5 JAN Code 4907052392625 Material Main Body: Steel (Chrome Plated)
Use A coupling convenient for detaching/connecting air pipes and air tools Specifications Screw Diameter: Rc1/4 (PT1/4)

Please check the type/dimensions/specifications of the part 1450264 in the Air Plug for Male Thread Installation A1703/A1704 series.