1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Plug for Hose Installation A1503/A1504

Air Plug for Hose Installation A1503/A1504
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 182.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coupling convenient for detaching/connecting air pipes and air tools

 
Part Number
1450260
1450261
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Weight
(g)
JAN Code Specifications

฿ 182.38

AIR TOOL 1 Piece(s) 4 Day(s) Coupler294907052392540Hose Mouth (Stepped) Diameter : φ9 mm

฿ 182.54

AIR TOOL 1 Piece(s) 31 Day(s) -304907052392557Hose Mouth (Stepped) Diameter : φ11 mm

Loading...

  1. 1

Basic Information

Package Size(mm) H58×W50×D15 Maximum Usable Pressure(MPa) 1.5 Material Main Body: Steel (Chrome Plated)
Use A coupling convenient for detaching/connecting air pipes and air tools