1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Socket for Mounting Urethane Hoses

Air Socket for Mounting Urethane Hoses
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 339.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is made of wear-resistant steel.
Coupling that is convenient for connecting and disconnecting pneumatic piping and air tools.

 
Part Number
1450256
1450257
1450276
1450277
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Package Size
(mm)
Weight
(g)
JAN Code Material Specifications

฿ 397.44

AIR TOOL 1 Piece(s) 4 Day(s) CouplerH53×W50×D26904907052392502Main Body: Steel (Chrome Plated)Urethane hose inner diameter x outer diameter: φ6.5 x φ10 mm

฿ 399.45

AIR TOOL 1 Piece(s) 31 Day(s) -H56×W50×D261034907052392519Main Body: Steel (Chrome Plated)Urethane hose inner diameter x outer diameter: φ8.5 x φ12.5 mm

฿ 339.29

AIR TOOL 1 Piece(s) 3 Day(s) CouplerH57×W50×D271054907052392281-Urethane hose inner diameter x outer diameter: φ6.5 x φ10 mm

฿ 340.84

AIR TOOL 1 Piece(s) 31 Day(s) -H59×W50×D271154907052392298-Urethane hose inner diameter x outer diameter: φ8.5 x φ12.5 mm

Loading...

  1. 1

Basic Information

Maximum Usable Pressure(MPa) 1.5 Use A coupling convenient for detaching/connecting air pipes and air tools