1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Socket for Mounting Male Thread

Air Socket for Mounting Male Thread
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 316.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coupling convenient for detaching/connecting air pipes and air tools

 
Part Number
1450254
1450255
1450274
1450275
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPackage Size
(mm)
Weight
(g)
JAN Code Material Specifications

฿ 354.49

AIR TOOL 1 Piece(s) 31 Day(s) H46×W50×D26864907052392465Main Body: Steel (Chrome Plated)Screw Diameter: Rc1/4 (PT1/4)

฿ 356.19

AIR TOOL 1 Piece(s) 31 Day(s) H50×W50×D26974907052392472Main Body: Steel (Chrome Plated)Screw Diameter: Rc3/8 (Rc3/8)

฿ 316.73

AIR TOOL 1 Piece(s) 31 Day(s) H48×W50×D27964907052392489-Screw Diameter: Rc1/4 (PT1/4)

฿ 317.04

AIR TOOL 1 Piece(s) 31 Day(s) H50×W50×D27984907052392496-Screw Diameter: Rc3/8 (Rc3/8)

Loading...

  1. 1

Basic Information

Maximum Usable Pressure(MPa) 1.5 Use A coupling convenient for detaching/connecting air pipes and air tools