1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3 Times Jet Nozzle

EVA TOOL

3 Times Jet Nozzle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 754.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High efficiency air duster nozzle with 3 times greater airflow.

Part Number
ETD-501RP3JN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 754.00

EVA TOOL 1 Piece(s) 17 Day(s)

Loading...

  1. 1

Basic Information

Maximum Operating Pressure(Mpa) 0.7 Nozzle Mounting Screws G1/8 (PF 1/8 female screws) Product Weight(g) 17
Use Removing dust, chips, scraps, and water drops, as well as cleaning, cooling, drying, etc. Function 1 Replacement nozzle for air dusters. Function 2 A highly efficient product that discharges about three times more air than it consumes. Its newly developed nozzle removes garbage very efficiently.
Function 3 It pulls air from the four holes on the sides of the nozzle and increases the wind speed. Precautions 1 Do not use towards people or animals. Precautions 2 Ensure that all the threaded parts are fastened together securely.
Precautions 3 Please do not use at pressures greater than the maximum operating pressure. Other 1 Watch for flying objects and work while paying attention to your surroundings. Other 2 Please always wear protective glasses when working.
Other 3 For compressed air only. Product Width(mm) 45 Product Height(mm) 20
Product Length(mm) 20

Please check the type/dimensions/specifications of the part ETD-501RP3JN in the 3 Times Jet Nozzle series.