1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

7 Series Dial Gauge Stand

7 Series Dial Gauge Stand
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 19,399.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stand that is useful for mounting a dial gauge, etc. to take measurements.

Part Number
7001-10SALE
7002-10SALE
7007-10SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUse Product Model Entire Measuring Range pointing error
(µm)
Effective moving range
(mm)
Sizes (W x H x D)
(mm)
Flatness
(µm)
Mounting Holes
(mm)
Fine Movement Mechanism (Adjustment Range)

฿ 20,973.64

฿ 14,329.19

MTY MEASURING TOOLS 1 Piece(s) 45 Day(s) Parts-With serrated anvil0-95mm----

฿ 19,399.19

฿ 13,117.73

MTY MEASURING TOOLS 1 Piece(s) 45 Day(s) Parts-With flat anvil0-95mm----

฿ 21,173.57

฿ 14,470.02

MTY MEASURING TOOLS 1 Piece(s) 45 Day(s) Dial Gauge StandFlat Plane Grooving Measurement Base (□ 90 mm)With square anvil-168×110×451.3φ9.53, φ8 with BushingParallel Spring (1 mm)

Loading...

  1. 1

Basic Information

D(mm) Stem hole: ø8mm, ø9.53mm