1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Loupe For Precision Work

MICROSCOPE

Loupe For Precision Work
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 622.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For increasing efficiency in detailed work

 
Part Number
75636
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 622.00

MICROSCOPE 1 Piece(s) 91 Day(s)

Loading...

  1. 1

Basic Information

Product Type Head Magnifying Glass Magnification(x) 2.5 Light presence NA
Existence or non-existence of scale NA Lens Size(mm) 28 x 74 Type For hobby use
Main Body Size(mm) 65 x 74 x 26 Mass(g) 18 Material Body: ABS Resin
Features It becomes usable by attaching the clip to the frame of the glasses

Please check the type/dimensions/specifications of the part 75636 in the Loupe For Precision Work series.