1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Loupe, Eye Loupe

MICROSCOPE

Loupe, Eye Loupe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 304.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For increasing efficiency in detailed work

 
Part Number
75572
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 304.00

MICROSCOPE 1 Piece(s) 91 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cup Loupe Magnification(x) 5 Light presence NA
Existence or non-existence of scale NA Lens Size(mm) φ23 Type Eye loupe
Main Body Size(mm) φ36 x 32 Mass(g) 7 Material Body: Polystyrene resin
Features It becomes usable by holding in the eye socket

Please check the type/dimensions/specifications of the part 75572 in the Loupe, Eye Loupe series.