(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BSC-21P |
BSC-31P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Blade Width (mm) |
Blade Length (mm) |
Blade Length (mm) |
JAN Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 220.60 |
SCRAPERS | 1 Pack(s) |
2 Pieces Per Package |
10 Day(s) | 60 | 1 | 47.5 | 4904011014680 | 36 | 1 Pack (2 pcs.) | ||
฿ 139.43 |
SCRAPERS | 1 Pack(s) |
2 Pieces Per Package |
18 Day(s) | 36 | 0.6 | 53 | 4904011014697 | 22 | 1 Pack (2 pcs.) |
[Features]
· Replacement blade for SC-2P scraper
· Rust-resistant stainless steel blade
· Blade width 60 mm
[Applications]
· For removing dirt from walls and floors, and peeling paint. Also ideal for cutting leather or rubber sheeting.
Part Number |
---|
BSC-21P |
BSC-31P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Blade Width (mm) |
Blade Length (mm) |
Blade Length (mm) |
JAN Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 220.60 |
SCRAPERS | 1 Pack(s) |
2 Pieces Per Package |
10 Day(s) | 60 | 1 | 47.5 | 4904011014680 | 36 | 1 Pack (2 pcs.) | ||
฿ 139.43 |
SCRAPERS | 1 Pack(s) |
2 Pieces Per Package |
18 Day(s) | 36 | 0.6 | 53 | 4904011014697 | 22 | 1 Pack (2 pcs.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?