(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can also be used as desktop type, equipped with contour cutting feature. The built-in torsion spring enables accurate cutting.
Product Model | Band Saw | Cutting Angle(°) | 45/90 | Power(V) | Single-phase 100 |
---|---|---|---|---|---|
Cutting Capability: Rectangular Lumber(mm) | 100X100 | Cutting Capability: Log(mm) | 115 | With / Without Double Insulation | Included |
Cord Length(m) | 2.5 | Maximum Cutting Capability - Right Angle Round(mm) | 115 | Maximum Cutting Capability - Right Angle Square | 100 x 100 |
Maximum Cutting Capability - 45 ° Round(L) | 50 | Maximum Cutting Capability - 45 ° Square(mm) | 50×50 | Peripheral Speed((m/s) [m/minute]) | High Speed: 1.6 [100] / Low Speed: 0.8 [50] |
Saw Blade Length(mm) | 1140 | Saw Blade Width(mm) | 13 | Saw Blade Thickness(mm) | 0.5 |
Mass(g) | 26000 | Current(A) | 7.5 | Power Consumption(W) | 710 |
Electric Motor | Single-Phase 100 V | Load Adjusting Type | 4-Step | Standard Accessories | Saw Blade (SK, 18 Teeth/Inch) Hexagonal Wrench 4 / Wrench Holder 3.4 Cutting Wax Box Wrench 13 Band Saw Table / Triangular Ruler |
Features | With a contour function, it can be used as a table-type product. The built-in torsion spring enables accurate cutting. |
Please check the type/dimensions/specifications of the part 2107FW in the Portable Band Saw 2107FW series.
How can we improve?
How can we improve?