1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Reciprocating Saw

MKT POWER TOOL

Small Reciprocating Saw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,043.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It supports various work with abundant tip tools (sold separately)
·With a LED light, it is very convenient for work
·It is compact and easy to handle

 
Part Number
JR1000FTK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,043.78

MKT POWER TOOL 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Product Model Reciprocating Saws (Pipe Saws) Voltage(V) Single-phase 100 Number of Strokes(min-1) 0~4800
Stroke(mm) 14 Power Consumption(W) 340 Main Body Set With 10 Type Case and Blade
Cutting Capacity(mm) Pipe 25.4, lumber 55 Accessories Plastic Case Features With light. Stepless transmission. Double insulation
Carbon Brush Nominal Number 407 Cord 2.5 Mass(g) 1500
Standard Accessories For Wood (B-8, B-10) x 2 Each, For Metal (B-22S, B-24S, B-30) x 2 Each, For Plasterboard and Wood (B-19S) x 2, For Resin, Cardboard and Leather (B-K), x 1, Sanding Adapter x 1, Sanding Paper (Grain 60/120) x 10, Round File x 1, Flat File x 1, Hexagonal Wrench 3 (Main Unit Attachment) x 1