1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Rechargeable Type Driver Drill DF458DZ/DF458DRFX

Rechargeable Type Driver Drill DF458DZ/DF458DRFX
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • From :
    ฿ 8,856.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
"Apt" drip-proof and dust-proof.
A new "gear unit" makes this product compact.
It has the ability to discharge immersion to the outside, preventing water and dust from entering.
An easy-to-hold, fatigue-resistant grip shape.
It has a 2-level speed change function (high and low speed) and 2 high-luminance LED lights.
The stepless speed change function allows the speed to be changed depending on how much the switch is held.
Comes with a one-sleeve chuck (locking function), brake, and forward and reverse rotation functions.
·Voltage: direct current 18 V
·Maximum torque: 84 N⋅m
·Chuck capacity: 1.5 to 13 mm
[Applications]
Drilling wood and tightening screws.

Product features and specifications

External view

Rechargeable Driver Drill DF458DZ External View

Basic specifications and features of the product

Part numberMaximum drilling capacity (mm)Screw tightening capacity (mm)Rotational Speed
(min-1 )
[Rotation/Minute]
Chuck capacity
(mm)
Work amount per charge
(reference) *1
Weight (kg)
(Including battery)
Standard accessories
MetalworkingWoodworkingWood screwMachine screw
DF458D13Woodworking
38
Counterbore
76 76
⌀10 × 906High speed
0 to 2,000
Low speed
0 to 400
1.5 to 13Woodworking drill ⌀21 mm Lauan
(Thickness 25 mm)
About 300
2.2(+) Bit 2-65 ·
Side grip
Hook

*1 Numerical value is a reference value. It depends on the battery charge status and working conditions.

Usage method and usage examples

Usage examples

Rechargeable Driver Drill DF458DZ Use Case
Part Number
DF458DRGXSALE
DF458DZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContent of Set on Sale Specifications

฿ 49,910.00

฿ 39,928.00

MKT OTHERS 1 Piece(s) 21 Day(s) Main Unit / Case / Battery / RechargerWith LED light, one-sleeve chuck (with lock function), tightening force 21 steps, continuously variable transmission, 2 speed, with brake, both forward and reverse, with plastic case

฿ 8,856.87

MKT POWER TOOL 1 Piece(s) 5 Day(s) Only Body-

Loading...

  1. 1

Basic Information

Voltage(V) 18 Maximum Torque(N▪m) 84 Rechargeable Type Y
Weight(g) 2200 (Including Battery) Chuck Abilities(mm) 1.5~13 Screw Tightening Capacity(mm) Wood Screw φ 10 x 90 / Small Screw: 6
Drilling Capacity(mm) Ironworking 13 / Woodworking 38 / Counterboring 76 Number of Turns((min⁻¹) [times/min]) High Speed: 0-2,000 / Low Speed: 0-400 Standard Accessories (+) Bit 2-65 Side Grip Hook
Features Work speed approximately 20% up. (Compared to manufacturer's previous product), work volume per charge (guide) approximately 15% up. (Compared to manufacturer's previous product) with remaining battery capacity display. With (3 level) new "Gear Unit," total length down 6 mm. (Compared to manufacturer's previous product.) Workload per Recharge (Guide) Woodwork Gimlet: 21 mm (Lauan) (Thickness: 25 mm) x 300 pcs