1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disc Grinder 9533B

MKT POWER TOOL

Disc Grinder 9533B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,586.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High durability & high power motor: Thick field windings and increased number of windings. Easy-to-Grasp thin diameter body: Body diameter ø56 mm and new shape rib.
· High efficiency cooling structure: Vents are positioned appropriately to make the ingress of dust unlikely and for cooling motors & gears efficiently

Part Number
9533B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,586.67

MKT POWER TOOL 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Product Model Disc Grinder Grinding Wheel Diameter(φ/mm) 100 Transmission Function Yes / No Not Included
Number of Turns(min-1) 12000 Double-insulated Function Yes / No Included Power(V) AC100
Rated Current(A) 7.4 Power Consumption(W) 720 Cord Length(m) 2.5
Main Body Set Main Unit Only With / Without Brake NA Details Model High-Speed Rotation
Grinding Wheel Dimension Inner Diameter(mm) 15 Grinding Wheel Dimension Thickness(mm) 4 Specifications Double Insulation / Simple Replacement of Super Flange Tip Tools / Can be Connected to Dust Collector / Carbon Brush Nominal Number 408
Maximum Output(W) 960 Mass (Including Battery)(g) 1500 Accessories Grinding Stone 36P and Lock Nut Wrench 20 (782401-1)

Please check the type/dimensions/specifications of the part 9533B in the Disc Grinder 9533B series.