(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Finish® Torque Screwdriver

Soft Finish® Torque Screwdriver

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 457.93 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
362T3
362T5
362T6
362T7
362T8
362T10
362T15
362T20
362T25
362T27
362T40
362T45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Shaft Length L (mm) Standards for Tip Shape 2 Shaft Diameter / Shaft Width
(mm)
Total Length L1
(mm)
Grip Max. Diameter
(mm)
Mass
(g)

฿ 1,332.00

HAND TOOL 1 Piece(s) 11 Day(s) - 60 T3 2.5 164 23 30

฿ 584.76

HAND TOOL 1 Piece(s) Same day 10 60 T5 2.5 164 23 30

฿ 457.93

HAND TOOL 1 Piece(s) Same day - 60 T6 3.5 164 23 33

฿ 459.64

HAND TOOL 1 Piece(s) Same day 10 60 T7 3.5 164 23 33

฿ 710.00

HAND TOOL 1 Piece(s) 1 Day(s) - 60 T8 3.5 164 23 34

฿ 905.00

HAND TOOL 1 Piece(s) 11 Day(s) - 80 T10 4 191 30 54

฿ 710.00

HAND TOOL 1 Piece(s) Same day 10 80 T15 4 191 30 54

฿ 955.00

HAND TOOL 1 Piece(s) 11 Day(s) - 100 T20 4 218 36 57

฿ 1,007.00

HAND TOOL 1 Piece(s) 11 Day(s) - 100 T25 4.5 218 36 61

฿ 516.33

HAND TOOL 1 Piece(s) 31 Day(s) - 115 T27 5.5 233 36 96

฿ 677.64

HAND TOOL 1 Piece(s) 31 Day(s) - 130 T40 7.0 254 41 134

฿ 840.30

HAND TOOL 1 Piece(s) 31 Day(s) - 130 T45 8 254 41 151

Basic Specifications

Product Description

A Soft Finish® handle Torx Screwdriver. The blade is made of chrome vanadium molybdenum steel. It has been quenched with a chrome plated finish. The tip has undergone Wiha ChromTop processing.

Part Number
362T3
362T5
362T6
362T7
362T8
362T10
362T15
362T20
362T25
362T27
362T40
362T45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Shaft Length L (mm) Standards for Tip Shape 2 Shaft Diameter / Shaft Width
(mm)
Total Length L1
(mm)
Grip Max. Diameter
(mm)
Mass
(g)

฿ 1,332.00

HAND TOOL 1 Piece(s) 11 Day(s) - 60 T3 2.5 164 23 30

฿ 584.76

HAND TOOL 1 Piece(s) Same day 10 60 T5 2.5 164 23 30

฿ 457.93

HAND TOOL 1 Piece(s) Same day - 60 T6 3.5 164 23 33

฿ 459.64

HAND TOOL 1 Piece(s) Same day 10 60 T7 3.5 164 23 33

฿ 710.00

HAND TOOL 1 Piece(s) 1 Day(s) - 60 T8 3.5 164 23 34

฿ 905.00

HAND TOOL 1 Piece(s) 11 Day(s) - 80 T10 4 191 30 54

฿ 710.00

HAND TOOL 1 Piece(s) Same day 10 80 T15 4 191 30 54

฿ 955.00

HAND TOOL 1 Piece(s) 11 Day(s) - 100 T20 4 218 36 57

฿ 1,007.00

HAND TOOL 1 Piece(s) 11 Day(s) - 100 T25 4.5 218 36 61

฿ 516.33

HAND TOOL 1 Piece(s) 31 Day(s) - 115 T27 5.5 233 36 96

฿ 677.64

HAND TOOL 1 Piece(s) 31 Day(s) - 130 T40 7.0 254 41 134

฿ 840.30

HAND TOOL 1 Piece(s) 31 Day(s) - 130 T45 8 254 41 151

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1