(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T Handle Hexagonal Ball Wrench

T Handle Hexagonal Ball Wrench

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 588.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
540W50
540W80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Two-sided Width Dimension
(mm)
Total Length (L Dimension)
(mm)
Shaft Length
(mm)
Mass
(g)

฿ 588.00

HAND TOOLS 1 Piece(s) Same day 10 5 182 150 65

฿ 1,700.00

HAND TOOL 1 Piece(s) 11 Day(s) - 8 232 200 134

Basic Specifications

  • Type
    T Shape
  • Tip Type
    Ball Point
  • Single Item / Set Classification
    Single Item
  • Total Width(mm)
    100
  • Features
    The blade is made of chrome vanadium steel. Quenched, nickel plated finish.

Product Description

[Features]
· T-handle type ball point hex key wrench.
· Can be tilted to one corner at an angle of 25° and the tool shows its strength when working in confined areas which are normally out of reach.
· The blade is made of chrome vanadium steel.
· Quenched with Nickel Plated Finish

Part Number
540W50
540W80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Two-sided Width Dimension
(mm)
Total Length (L Dimension)
(mm)
Shaft Length
(mm)
Mass
(g)

฿ 588.00

HAND TOOLS 1 Piece(s) Same day 10 5 182 150 65

฿ 1,700.00

HAND TOOL 1 Piece(s) 11 Day(s) - 8 232 200 134

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1