- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of RB40VA
-
- Product Model
- Blowers
-
- Use
- Other
-
- Type
- Hand-held Type
-
- Special Uses
- Other
-
- Power(V)
- Single-phase 100
-
- Wind Pressure(Kpa [mm H2O])
- 0~5.5{0~561}
-
- Standard Accessories
- Nozzle, Dust Bag, Clearance Suction Port, Hose, Hose Joint
-
- Mass(g)
- 1700
-
- Number of Turns(revs/min)
- 0~16000
-
- Current(A)
- 5.8
-
- Air Volume(m3/min)
- 0~3.8
-
- Cord(m)
- 2-core / 5
-
- Specifications
- Dual Insulation, Feedback Control, Stepless Variability, High Power, Resin
-
- Features
- Fan and wind tunnel shape are optimized for stronger air flow. Continuously variable air speed function available.
-
- Internal capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 6,692.00
|
BLOWERS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Product Model
- Blowers
-
- Use
- Other
-
- Type
- Hand-held Type
-
- Special Uses
- Other
-
- Power(V)
- Single-phase 100
-
- Wind Pressure(Kpa [mm H2O])
- 0~5.5{0~561}
-
- Standard Accessories
- Nozzle, Dust Bag, Clearance Suction Port, Hose, Hose Joint
-
- Mass(g)
- 1700
-
- Number of Turns(revs/min)
- 0~16000
-
- Current(A)
- 5.8
-
- Air Volume(m3/min)
- 0~3.8
-
- Cord(m)
- 2-core / 5
-
- Specifications
- Dual Insulation, Feedback Control, Stepless Variability, High Power, Resin
-
- Features
- Fan and wind tunnel shape are optimized for stronger air flow. Continuously variable air speed function available.
-
- Internal capacity
- 1 unit
Product Description
[Features]
· Fan and air duct formation optimized to deliver a powerful volume of air.
· Continuously variable speed with selectable air volume.
Specifications of RB40VA
-
- Product Model
- Blowers
-
- Use
- Other
-
- Type
- Hand-held Type
-
- Special Uses
- Other
-
- Power(V)
- Single-phase 100
-
- Wind Pressure(Kpa [mm H2O])
- 0~5.5{0~561}
-
- Standard Accessories
- Nozzle, Dust Bag, Clearance Suction Port, Hose, Hose Joint
-
- Mass(g)
- 1700
-
- Number of Turns(revs/min)
- 0~16000
-
- Current(A)
- 5.8
-
- Air Volume(m3/min)
- 0~3.8
-
- Cord(m)
- 2-core / 5
-
- Specifications
- Dual Insulation, Feedback Control, Stepless Variability, High Power, Resin
-
- Features
- Fan and wind tunnel shape are optimized for stronger air flow. Continuously variable air speed function available.
-
- Internal capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal capacity |
|
฿ 6,692.00
|
BLOWERS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?