(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Precision Bit NO. A4 Torx Bit

Precision Bit NO. A4 Torx Bit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 254.10 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
A4T10254
A4T15254
A4T20254
A4T25254
A4T27254
A4T30254
A4T40254
A4T6254
A4T8254
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Tip Size
(mm)
Blade Tip (No.) JAN Code

฿ 254.10

VSL HAND TOOL 1 Piece(s) 1 Day(s) 2.72 T10 4907587063373

฿ 361.70

HAND TOOL 1 Piece(s) 1 Day(s) 3.26 T15 4907587063380

฿ 360.80

VSL HAND TOOL 1 Piece(s) 1 Day(s) 3.84 T20 4907587063397

฿ 254.10

VSL HAND TOOL 1 Piece(s) 1 Day(s) 4.4 T25 4907587063403

฿ 254.10

VSL HAND TOOL 1 Piece(s) 1 Day(s) 4.96 T27 4907587063410

฿ 254.10

VSL HAND TOOL 1 Piece(s) 1 Day(s) 5.49 T30 4907587063427

฿ 254.10

VSL HAND TOOL 1 Piece(s) 1 Day(s) 6.6 T40 4907587063434

฿ 254.10

VSL HAND TOOL 1 Piece(s) 1 Day(s) 1.65 T6 4907587063359

฿ 254.10

VSL HAND TOOL 1 Piece(s) 1 Day(s) 2.3 T8 4907587063366

Basic Specifications

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    25.4
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA

Product Description

A dedicated short bit for Torx.

Part Number
A4T10254
A4T15254
A4T20254
A4T25254
A4T27254
A4T30254
A4T40254
A4T6254
A4T8254
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Tip Size
(mm)
Blade Tip (No.) JAN Code

฿ 254.10

VSL HAND TOOL 1 Piece(s) 1 Day(s) 2.72 T10 4907587063373

฿ 361.70

HAND TOOL 1 Piece(s) 1 Day(s) 3.26 T15 4907587063380

฿ 360.80

VSL HAND TOOL 1 Piece(s) 1 Day(s) 3.84 T20 4907587063397

฿ 254.10

VSL HAND TOOL 1 Piece(s) 1 Day(s) 4.4 T25 4907587063403

฿ 254.10

VSL HAND TOOL 1 Piece(s) 1 Day(s) 4.96 T27 4907587063410

฿ 254.10

VSL HAND TOOL 1 Piece(s) 1 Day(s) 5.49 T30 4907587063427

฿ 254.10

VSL HAND TOOL 1 Piece(s) 1 Day(s) 6.6 T40 4907587063434

฿ 254.10

VSL HAND TOOL 1 Piece(s) 1 Day(s) 1.65 T6 4907587063359

฿ 254.10

VSL HAND TOOL 1 Piece(s) 1 Day(s) 2.3 T8 4907587063366

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1