(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Impact Screwdriver Replacement Bit (1 Pieces)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 96.24 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
DIYC502125
DIYC503125
DIYC506125
DIYC513036
DIYC518036
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Type shank diameter
(mm)
Overall Length
(mm)
Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) Description JAN Code

฿ 123.36

VSL HAND TOOL 10 Piece(s) 31 Day(s) Phillips (+) 6.35 125 No.2 - (+)2X125 4907587345653

฿ 123.36

VSL HAND TOOL 10 Piece(s) 31 Day(s) Phillips (+) 6.35 125 No.3 - (+)3X125 4907587345660

฿ 127.59

VSL HAND TOOL 10 Piece(s) 31 Day(s) Flathead (-) 6.35 125 - 6 (-)6X125 4907587345677

฿ 136.19

VSL HAND TOOL 10 Piece(s) 8 Day(s) Phillips (+) 8 36 No.3 - (+)3X36 4907587345189

฿ 96.24

VSL HAND TOOL 10 Piece(s) 31 Day(s) Flathead (-) 8 36 - 8 (-)8X36 4907587345196

Basic Specifications

  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Size(mm)
    170X42

Product Description

Impact Screwdriver Replacement Bit
[Features]
· A screwdriver bit of hexagonal subtense 6.35 mm.
[Applications]
· Replaceable bit for Vessel impact screwdriver.

Part Number
DIYC502125
DIYC503125
DIYC506125
DIYC513036
DIYC518036
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Type shank diameter
(mm)
Overall Length
(mm)
Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) Description JAN Code

฿ 123.36

VSL HAND TOOL 10 Piece(s) 31 Day(s) Phillips (+) 6.35 125 No.2 - (+)2X125 4907587345653

฿ 123.36

VSL HAND TOOL 10 Piece(s) 31 Day(s) Phillips (+) 6.35 125 No.3 - (+)3X125 4907587345660

฿ 127.59

VSL HAND TOOL 10 Piece(s) 31 Day(s) Flathead (-) 6.35 125 - 6 (-)6X125 4907587345677

฿ 136.19

VSL HAND TOOL 10 Piece(s) 8 Day(s) Phillips (+) 8 36 No.3 - (+)3X36 4907587345189

฿ 96.24

VSL HAND TOOL 10 Piece(s) 31 Day(s) Flathead (-) 8 36 - 8 (-)8X36 4907587345196

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1