(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Tool Bit No. C50, Bit for Impact Drivers (C501125G)

Hand Tool Bit No. C50, Bit for Impact Drivers (C501125G)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
C501125G
C502125G
C503125G
C505125G
C506125G
C507125G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Type Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) Tip size / flathead (-) blade thickness (mm) JAN Code

฿ 86.95

VSL HAND TOOL 10 Piece(s) 20 Day(s) Phillips (+) No.1 - - 4907587330000

฿ 86.95

VSL HAND TOOL 10 Piece(s) 20 Day(s) Phillips (+) No.2 - - 4907587330017

฿ 86.95

VSL HAND TOOL 10 Piece(s) 20 Day(s) Phillips (+) No.3 - - 4907587330024

฿ 93.00

VSL HAND TOOL 10 Piece(s) 20 Day(s) Flathead (-) - 5 0.9 4907587330031

฿ 92.39

VSL HAND TOOL 10 Piece(s) 10 Day(s) Flathead (-) - 6 1.1 4907587330048

฿ 92.39

VSL HAND TOOL 10 Piece(s) 20 Day(s) Flathead (-) - 7 1.1 4907587330055

Basic Specifications

  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    125
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Heat treatment classification
    G
  • Compatible Model
    Vessel No.2300No.2600A

Product Description

Steel pipe bit for impact screwdriver. (Opposite side 6.35 mm)

Part Number
C501125G
C502125G
C503125G
C505125G
C506125G
C507125G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Type Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) Tip size / flathead (-) blade thickness (mm) JAN Code

฿ 86.95

VSL HAND TOOL 10 Piece(s) 20 Day(s) Phillips (+) No.1 - - 4907587330000

฿ 86.95

VSL HAND TOOL 10 Piece(s) 20 Day(s) Phillips (+) No.2 - - 4907587330017

฿ 86.95

VSL HAND TOOL 10 Piece(s) 20 Day(s) Phillips (+) No.3 - - 4907587330024

฿ 93.00

VSL HAND TOOL 10 Piece(s) 20 Day(s) Flathead (-) - 5 0.9 4907587330031

฿ 92.39

VSL HAND TOOL 10 Piece(s) 10 Day(s) Flathead (-) - 6 1.1 4907587330048

฿ 92.39

VSL HAND TOOL 10 Piece(s) 20 Day(s) Flathead (-) - 7 1.1 4907587330055

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1