(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No.C51 Impact Screwdriver Bit

No.C51 Impact Screwdriver Bit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 59.74 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
C511036E
C511080E
C511236E
C51280G
C51336E
C51380E
C51436E
C51836E
C51880E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Type Overall Length
(mm)
Tip size / Phillips (+) Tip size / flathead (-) blade thickness (mm) Heat treatment classification JAN Code

฿ 103.15

HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) 36 - 1.5 E 4907587330178

฿ 134.09

VSL HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) 80 - 1.5 E 4907587330185

฿ 126.85

VSL HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) 36 - 1.5 E 4907587330192

฿ 84.53

VSL HAND TOOL 10 Piece(s) 1 Day(s) Phillips (+) 80 No.2 - G 4907587330116

฿ 60.36

VSL HAND TOOL 1 Piece(s) 12 Day(s) Phillips (+) 36 No.3 - E 4907587330123

฿ 84.53

VSL HAND TOOL 1 Piece(s) 1 Day(s) Phillips (+) 80 No.3 - E 4907587330130

฿ 59.74

VSL HAND TOOL 1 Piece(s) 12 Day(s) Phillips (+) 36 No.4 - E 4907587330147

฿ 62.76

VSL HAND TOOL 1 Piece(s) 10 Day(s) Flathead (-) 36 - 1.2 E 4907587330154

฿ 89.37

VSL HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) 80 - 1.2 E 4907587330161

Basic Specifications

  • shank diameter(mm)
    8
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Compatible Model
    Vessel No.2400No.2500

Product Description

Impact screwdriver bit. (10 pieces)
[Features]
· Hex size 8 mm replacement shaft.
[Applications]
· Impact screwdriver replacement bit.

Part Number
C511036E
C511080E
C511236E
C51280G
C51336E
C51380E
C51436E
C51836E
C51880E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Type Overall Length
(mm)
Tip size / Phillips (+) Tip size / flathead (-) blade thickness (mm) Heat treatment classification JAN Code

฿ 103.15

HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) 36 - 1.5 E 4907587330178

฿ 134.09

VSL HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) 80 - 1.5 E 4907587330185

฿ 126.85

VSL HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) 36 - 1.5 E 4907587330192

฿ 84.53

VSL HAND TOOL 10 Piece(s) 1 Day(s) Phillips (+) 80 No.2 - G 4907587330116

฿ 60.36

VSL HAND TOOL 1 Piece(s) 12 Day(s) Phillips (+) 36 No.3 - E 4907587330123

฿ 84.53

VSL HAND TOOL 1 Piece(s) 1 Day(s) Phillips (+) 80 No.3 - E 4907587330130

฿ 59.74

VSL HAND TOOL 1 Piece(s) 12 Day(s) Phillips (+) 36 No.4 - E 4907587330147

฿ 62.76

VSL HAND TOOL 1 Piece(s) 10 Day(s) Flathead (-) 36 - 1.2 E 4907587330154

฿ 89.37

VSL HAND TOOL 1 Piece(s) 1 Day(s) Flathead (-) 80 - 1.2 E 4907587330161

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1