1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial B Type Bit B35【1-10 Pieces Per Package】 (Part Number)

Industrial B Type Bit B35
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 47.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a bit exclusively for assembly, with an emphasis on workability. Hexagonal shape of subtense 6.35 mm that conforms to international standards.

Part Number
B35150H
B35175H
B35145100H
B35250G
B35250X
B35275E
B35275G
B35275H
B35275X
B352100E
B352100G
B352100H
B352150E
B352150G
B352150H
B35245100H
B3525100H
B352575H
B35375E
B35375H
B353100E
B353100H
B353150G
B35475H
B354100H
B35575G
B355100G
B35675E
B35675G
B356100G
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipTip Type Overall Length
(mm)
Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) Tip two-sided width size (mm) Tip size / flathead (-) blade thickness (mm) Blade Tip Size Heat treatment classification JAN Code Trusco Code

฿ 58.00

VSL HAND TOOL 10 Piece(s) 1 Day(s) Phillips (+)50No.1----H4907587326515-

฿ 70.00

HAND TOOLS 10 Piece(s) 1 Day(s) Phillips (+)75No.1----H4907587326560-

฿ 820.00

HAND TOOL 1 Pack(s)

10 Pieces Per Package

1 Day(s) Phillips (+)100No.1---1X4.5H4907587326577-

฿ 58.00

VSL HAND TOOL 10 Piece(s) 1 Day(s) Phillips (+)50No.2----G4907587326720-

฿ 67.00

VSL HAND TOOL 10 Piece(s) 1 Day(s) Phillips (+)50No.2----X4907587326706-

฿ 70.00

VSL HAND TOOL 10 Piece(s) 12 Day(s) Phillips (+)75No.2----E4907587326782-

฿ 70.00

VSL HAND TOOL 10 Piece(s) 1 Day(s) Phillips (+)75No.2----G4907587326775-

฿ 47.70

VSL HAND TOOL 10 Piece(s) 1 Day(s) Phillips (+)75No.2----H4907587326768126-5849

฿ 78.00

VSL HAND TOOL 10 Piece(s) 1 Day(s) Phillips (+)75No.2----X4907587326751-

฿ 80.00

VSL HAND TOOL 10 Piece(s) 1 Day(s) Phillips (+)100No.2----E4907587326836-

฿ 80.00

VSL HAND TOOL 10 Piece(s) 1 Day(s) Phillips (+)100No.2----G4907587326829-

฿ 102.00

VSL HAND TOOL 10 Piece(s) 12 Day(s) Hex Type100--2--H4907587327314-

฿ 110.00

VSL HAND TOOL 10 Piece(s) 14 Day(s) Phillips (+)150No.2----E4907587326881-

฿ 110.00

VSL HAND TOOL 10 Piece(s) 12 Day(s) Phillips (+)150No.2----G4907587326874-

฿ 86.16

VSL HAND TOOL 10 Piece(s) 1 Day(s) Phillips (+)150No.2----H4907587326867-

฿ 102.00

VSL HAND TOOL 10 Piece(s) 1 Day(s) Phillips (+)100No.2---2X4.5H4907587326898-

฿ 102.00

VSL HAND TOOL 10 Piece(s) 1 Day(s) Hex Type100--2.5--H4907587327338-

฿ 85.00

VSL HAND TOOL 10 Piece(s) 1 Day(s) Hex Type75--2.5--H4907587327321-

฿ 57.00

HAND TOOL 10 Piece(s) Available 1 Day(s) Phillips (+)75No.3----E4907587327086-

฿ 85.00

VSL HAND TOOL 10 Piece(s) 1 Day(s) Hex Type75--3--H4907587327345-

฿ 66.00

HAND TOOL 10 Piece(s) 1 Day(s) Phillips (+)100No.3----E4907587327130-

฿ 102.00

VSL HAND TOOL 10 Piece(s) 1 Day(s) Hex Type100--3--H4907587327352-

฿ 110.00

VSL HAND TOOL 10 Piece(s) 10 Day(s) Phillips (+)150No.3----G4907587327147-

฿ 85.00

VSL HAND TOOL 10 Piece(s) 10 Day(s) Hex Type75--4--H4907587327369-

฿ 102.00

VSL HAND TOOL 10 Piece(s) 12 Day(s) Hex Type100--4--H4907587327376-

฿ 85.00

VSL HAND TOOL 10 Piece(s) 1 Day(s) Hex Type75--5--G4907587327383-

฿ 114.20

VSL HAND TOOL 10 Piece(s) 1 Day(s) Hex Type100--5--G4907587327390-

฿ 87.00

VSL HAND TOOL 10 Piece(s) 1 Day(s) Flathead (-)75-6-0.8-E4907587327208-

฿ 85.00

VSL HAND TOOL 10 Piece(s) 12 Day(s) Hex Type75--6--G4907587327406-

฿ 102.00

VSL HAND TOOL 10 Piece(s) 10 Day(s) Hex Type100--6--G4907587327413-

Loading...

  1. 1

Basic Information

shank diameter(mm) 6.35 Single Product Set Product Single Item Presence of magnet at the blade tip NA
Whether there is a double-end function NA Features Assembly-dedicated bit with emphasis on usability. International standard compliant 6.35 mm across flat hex shape.