(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Short Bit No.B33【1-10 Pieces Per Package】

Short Bit No.B33

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 43.41 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
B331254H
B332254H
B3325254H
B333254G
B333254H
B334254G
B334333H
B335333H
B336254G
B336333H
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Tip Type Overall Length
(mm)
Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) Tip two-sided width size (mm) Tip size / flathead (-) blade thickness (mm) Heat treatment classification JAN Code

฿ 43.41

VSL HAND TOOL 10 Piece(s) - 12 Day(s) Phillips (+) 25.4 No.1 - - - H 4907587325006

฿ 53.10

VSL HAND TOOL 10 Piece(s) - 1 Day(s) Phillips (+) 25.4 - - 2 - H 4907587325105

฿ 55.69

VSL HAND TOOL 10 Piece(s) - 19 Day(s) Hex Type 25.4 - - 2.5 - H 4907587325112

฿ 43.41

VSL HAND TOOL 10 Piece(s) - 20 Day(s) Phillips (+) 25.4 No.3 - - - G 4907587325020

฿ 608.35

VSL HAND TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) Hex Type 25.4 - - 3 - H 4907587325129

฿ 53.69

VSL HAND TOOL 10 Piece(s) - 19 Day(s) Flathead (-) 25.4 - 4 - 0.8 G 4907587325037

฿ 56.90

VSL HAND TOOL 10 Piece(s) - 1 Day(s) Hex Type 33.3 - - 4 - H 4907587325136

฿ 56.90

VSL HAND TOOL 10 Piece(s) - 10 Day(s) Hex Type 33.3 - - 5 - H 4907587325143

฿ 48.25

VSL HAND TOOL 10 Piece(s) - 1 Day(s) Flathead (-) 25.4 - 6 - 1 G 4907587325044

฿ 56.90

VSL HAND TOOL 10 Piece(s) - 1 Day(s) Hex Type 33.3 - - 6 - H 4907587325150

Basic Specifications

  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA

Product Description

A set of 10 short bits.
[Features]
· A screwdriver bit for use by mounting on a bit holder.
[Applications]
· Light electrical equipment assembly, communication acoustic equipment assembly, building, and civil engineering work.

Part Number
B331254H
B332254H
B3325254H
B333254G
B333254H
B334254G
B334333H
B335333H
B336254G
B336333H
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Tip Type Overall Length
(mm)
Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) Tip two-sided width size (mm) Tip size / flathead (-) blade thickness (mm) Heat treatment classification JAN Code

฿ 43.41

VSL HAND TOOL 10 Piece(s) - 12 Day(s) Phillips (+) 25.4 No.1 - - - H 4907587325006

฿ 53.10

VSL HAND TOOL 10 Piece(s) - 1 Day(s) Phillips (+) 25.4 - - 2 - H 4907587325105

฿ 55.69

VSL HAND TOOL 10 Piece(s) - 19 Day(s) Hex Type 25.4 - - 2.5 - H 4907587325112

฿ 43.41

VSL HAND TOOL 10 Piece(s) - 20 Day(s) Phillips (+) 25.4 No.3 - - - G 4907587325020

฿ 608.35

VSL HAND TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s) Hex Type 25.4 - - 3 - H 4907587325129

฿ 53.69

VSL HAND TOOL 10 Piece(s) - 19 Day(s) Flathead (-) 25.4 - 4 - 0.8 G 4907587325037

฿ 56.90

VSL HAND TOOL 10 Piece(s) - 1 Day(s) Hex Type 33.3 - - 4 - H 4907587325136

฿ 56.90

VSL HAND TOOL 10 Piece(s) - 10 Day(s) Hex Type 33.3 - - 5 - H 4907587325143

฿ 48.25

VSL HAND TOOL 10 Piece(s) - 1 Day(s) Flathead (-) 25.4 - 6 - 1 G 4907587325044

฿ 56.90

VSL HAND TOOL 10 Piece(s) - 1 Day(s) Hex Type 33.3 - - 6 - H 4907587325150

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Original special alloy steel is used.

Specification

●Q'ty Per Pack(piece):10
●Shank Diameter: 6.35mm