(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial A Type Bit No.A16 (A16670G)

Industrial A Type Bit No.A16 (A16670G)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
A161052G
A161070G
A16645G
A16670G
A16845G
A16870G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip size / flathead (-) blade width (mm) Tip size / flathead (-) blade thickness (mm) JAN Code

฿ 98.00

VSL HAND TOOL 10 Piece(s) 10 Day(s) 52 10 1.2 4907587322746

฿ 110.00

VSL HAND TOOL 10 Piece(s) 1 Day(s) 70 10 1.2 4907587322753

฿ 61.00

VSL HAND TOOL 10 Piece(s) 1 Day(s) 45 6 0.8 4907587322708

฿ 70.00

VSL HAND TOOL 10 Piece(s) 1 Day(s) 70 6 0.8 4907587322715

฿ 74.00

VSL HAND TOOL 10 Piece(s) 1 Day(s) 45 8 1 4907587322722

฿ 70.77

VSL HAND TOOL 10 Piece(s) 1 Day(s) 70 8 1 4907587322739

Basic Specifications

  • Tip Type
    Flathead (-)
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Heat treatment classification
    G
  • Features
    Assembly-dedicated bit with emphasis on usability.

Product Description

Screwdriver bit for air/electric screwdriver.
[Features]
· Assembly-dedicated bit with emphasis on usability.
[Applications]
· Automobile and machinery assembly and sash assembly.

Part Number
A161052G
A161070G
A16645G
A16670G
A16845G
A16870G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip size / flathead (-) blade width (mm) Tip size / flathead (-) blade thickness (mm) JAN Code

฿ 98.00

VSL HAND TOOL 10 Piece(s) 10 Day(s) 52 10 1.2 4907587322746

฿ 110.00

VSL HAND TOOL 10 Piece(s) 1 Day(s) 70 10 1.2 4907587322753

฿ 61.00

VSL HAND TOOL 10 Piece(s) 1 Day(s) 45 6 0.8 4907587322708

฿ 70.00

VSL HAND TOOL 10 Piece(s) 1 Day(s) 70 6 0.8 4907587322715

฿ 74.00

VSL HAND TOOL 10 Piece(s) 1 Day(s) 45 8 1 4907587322722

฿ 70.77

VSL HAND TOOL 10 Piece(s) 1 Day(s) 70 8 1 4907587322739

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●We realize stable quality and low cost with large volume lot production.

Specification

●Q'ty Per Pack(piece):10
●Hardness:G