1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hammer Drill, DH42

HIT POWER TOOL

Hammer Drill, DH42
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • From :
    ฿ 34,593.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For various anchor work.

[Features]
· For various anchor work.
· Professional Standard

Part Number
DH42 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 34,593.00

฿ 31,825.56

HIT POWER TOOL 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Product Model Electric Hammer Drill Shank Shape Hexagonal Axis Shank Voltage(V) Single-phase 100
With / Without 2-stage Switch Not Included Power Consumption(W) 1140 Double Insulation Not Included
Rated Current(A) 12 Carbon Brush No 43 Drill Bit(mm) 40
Core Bit(mm) 120 Number of Turns(min⁻¹ (times/min)) 370 No-Load Strike Rate(min⁻¹ (hits/minute)) 3100
Mass(Kg) 8.0 Specifications With friction clutch, Automatic oil supply structure, Side handles can be attached on both sides, Comes with a case, Hexagonal shaft Cord(m) 3 cores / 5
Standard Accessories Case, Side Handle, Oil Feeder, Wrench (Mouth Width 23 mm)