1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Scotch-Brite CNS Bevel

S3M NYLON DISCS

Scotch-Brite CNS Bevel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,901.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Works well on rough surfaces, making it possible to remove films, dirt, and scratches. Safer than wire brushes and can shorten working time thanks to its silicon carbide and nylon non-woven fabric construction. Provides a cleaner finished surface than other abrasives and without deep scratches.

Part Number
CNSBEBERU160X10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,901.87

S3M NYLON DISCS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Mesh Disc Outer diameter Dimensions(mm) 160 Inner Diameter Dimension(mm) M16
Thickness(mm) 10 Particle Size(#) 120 Pitch P2.0
Max. Rotational Speed(rpm) 6800 Application Polishing to Remove Black Scale, Paint, Rust, and for Corners Maximum operating rotation speed(m/s) 56

Please check the type/dimensions/specifications of the part CNSBEBERU160X10 in the Scotch-Brite CNS Bevel series.