(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Detachable Cloth Bib

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 237200

  • Product Type
    Safety vest
  • Main Body Material
    Polyester
  • LED Presence
    NA
  • Garment length(cm)
    480
  • Width(cm)
    350
  • Size(mm)
    Insertion Portion: 190X260
  • Type
    Bib Vest
  • Cord
    Bib Vest-200
  • Detailed Material
    Polyester
  • Specification 1
    With Velcro *Mount Sold Separately
  • Amount Of Content
    1 pc.
Part Number
237200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,476.00

SAFE VESTS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Safety vest
  • Main Body Material
    Polyester
  • LED Presence
    NA
  • Garment length(cm)
    480
  • Width(cm)
    350
  • Size(mm)
    Insertion Portion: 190X260
  • Type
    Bib Vest
  • Cord
    Bib Vest-200
  • Detailed Material
    Polyester
  • Specification 1
    With Velcro *Mount Sold Separately
  • Amount Of Content
    1 pc.

Product Description

[Features]
A slip-on safety vest with a length of 48 cm and made of polyester with hook-and-loop tape.

Specifications of 237200

  • Product Type
    Safety vest
  • Main Body Material
    Polyester
  • LED Presence
    NA
  • Garment length(cm)
    480
  • Width(cm)
    350
  • Size(mm)
    Insertion Portion: 190X260
  • Type
    Bib Vest
  • Cord
    Bib Vest-200
  • Detailed Material
    Polyester
  • Specification 1
    With Velcro *Mount Sold Separately
  • Amount Of Content
    1 pc.
Part Number
237200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,476.00

SAFE VESTS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1