1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Limit Thread Ring Gauge (UNF)

Limit Thread Ring Gauge (UNF)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,572.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thread gauge used for testing unified threads (coarse).
2 types are available, one for testing and the other for work.
Hardness is HRC58 to 62.

 
Part Number
3/8-24-UNF-GRIR2A
7/16-20-UNF-GRIR2A
9/16-18-UNF-GRIR2A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch P

฿ 9,072.18

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.375-Inch modelsRidge 24

฿ 8,572.69

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.4375-Inch modelsRidge 20

฿ 8,917.98

MEASURING TOOL 1 Piece(s) 45 Day(s) 0.5625-Inch modelsRidge 18

Loading...

  1. 1

Basic Information

Product Type Thread ring gauge Workpiece Male thread Class 2A
Type For inspection Hardness HRC58~62 Material SKS-3