1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Ruler, 1 mm Vertical Pitch

Angle Ruler, 1 mm Vertical Pitch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 217.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ruler used to measure length
[Features]
· JIS1 Grade.
· Inch conversion table on back surface.
· Scale: Upper/lower 1 mm pitch.
· A 1 mm pitch, easy to read when fine scales are not necessary.
[Applications]
· For length measurement, drawing and marking work

 
Part Number
13404
13412
13463
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Size Trusco code Mass
(g)

฿ 217.65

SWS HAND TOOL 1 Piece(s) 1 Day(s) 150175×15×0.5332-514810

฿ 1,159.15

MEASURING TOOL 1 Piece(s) 45 Day(s) 600640×30×1.2-180

฿ 589.00

HAND TOOL 1 Piece(s) 91 Day(s) 300335×25×1-65

Loading...

  1. 1

Basic Information

Surface Finish Silver Scale gradation of the lower level(mm) 1 Scale gradation of the upper level(mm) 1
Material Stainless Steel JIS JIS1 Grade Scale specification Vertical 1 mm pitch
Features ● Length tolerance is more stringent than JIS standards ● The scale has been etched and furthermore black chrome plated to prevent fading