1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nobisuke 3x Magnification 2-Direction Measuring Type Combination Scale

Nobisuke 3x Magnification 2-Direction Measuring Type Combination Scale
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,041.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ruler used for dimensional measurement such as interior work and fitting installation.
[Features]
· Expands to 3 times the length and can be read close by.
· Long distances can be easily measured even with just one person.
· The stopper is plastic and will not damage the contacting areas.
· Large, easily readable scale numbers are adopted.
· As it is telescopic in both directions, it is held in the center. Thus it is particularly suitable for measuring inside dimensions by holding the center and extending the rod left and right.
[Applications]
· For interior work, interior construction, fitting installation, front construction, step mounting, block piling, waterworks, stonework, etc.
· A, AB types: For inner dimension measurement of areas with ceiling-mounted storage, floor-mounted storage, and crown molding.
· B/C/D/E types: For foot measures and span rods (shaku and ken measurements).

 
Part Number
65161
65163
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Size Product Type Tolerance for length
(mm)
Mass
(g)

฿ 2,041.14

SWS HAND TOOL 1 Piece(s) 45 Day(s) 1909Minimum: 69.7 (2' 3" equivalent) cm; Maximum: 190.9 (6'3" equivalent) cmAB 190.89 cm±0.6410

฿ 2,451.93

SWS HAND TOOL 1 Piece(s) 45 Day(s) 3636Minimum: 127.3 (4' 2" equivalent) cm; Maximum: 363.7 (12' equivalent) cmC 12'±0.9700

Loading...

  1. 1

Basic Information

Material Aluminum Material Details Body: aluminum/ Tape: steel / Stopper screw: polycarbonate resin Features Telescopic in both directions, it is suitable for measuring inside dimensions by holding the center and extending the rod left and right.