1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Angle Multi for Circular Saw Guide

Free Angle Multi for Circular Saw Guide
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 357.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Non-deflection slider comes equipped as standard.
· Both length and angle can be adjusted freely.
· Replace the guide to adjust the length.
· Aluminum guide can be stopped in any position.
· Lengthened cutting is also convenient when there is no angle.

 
Part Number
78232
78233
78234
78235
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Main Body Size
(mm)
Mass
(g)
Note

฿ 2,064.47

SWS HAND TOOL 1 Piece(s) 45 Day(s) With Free Angle Multi Aluminum Guide 30 cm455×145×23750-

฿ 357.19

SWS HAND TOOL 1 Piece(s) 45 Day(s) Aluminum Guide 30 cm455×30×5130Model types 78233, 78234, 78235 are aluminum guides only.

฿ 439.74

SWS HAND TOOL 1 Piece(s) 45 Day(s) Aluminum Guide 45 cm605×30×5171Model types 78233, 78234, 78235 are aluminum guides only.

฿ 522.44

SWS HAND TOOL 1 Piece(s) 45 Day(s) Aluminum Guide 60 cm755×30×5213Model types 78233, 78234, 78235 are aluminum guides only.

Loading...

  1. 1

Basic Information

Material Main Body: Stainless Steel, Aluminum, Stopper Screw: Stainless Steel, Brass Angle Accuracy 90°: 1 mm or less per 300 mm Accessory Cutoff x 1, stopper screw flat
Features Equipped with standard stable slider. Length can be adjusted by replacing the guide. Aluminum guide can be stopped in a free position. Creating a long cut is convenient if there are no angles.