1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Justy for Circular Saw Guide

SWS HAND TOOL

Justy for Circular Saw Guide
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 911.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The angle (20°-160°) can be set freely.
· Includes a 3-8 inch gradated scale.
· Even for wide materials that the circular saw guide cannot reach, it can be turned over and used.
· Quick adjust: Adopts a quick adjust mechanism for smoothly securing at given angles (45°, 90°, 135°).
· Justy II / Mini Free Angle II: An easy-to-read scale with a white background.
· It adopts a new stopper screw made of metal resistant to breakage.
· Flap type foldable knob

 
Part Number
78079
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 911.93

SWS HAND TOOL 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Type Quick Adjust 23 cm Main Body Size(mm) 350×105×26 Material Main Body: Stainless Steel Stopper Screw: Stainless Steel, Brass, Stopper Screw Flat: ABS Resin
Angle Accuracy 90°: 1 mm or less per 300 mm Mass(g) 360 Accessory Cutoff x 1, stopper screw flat
Features Angle (20° to 160°) can be set freely. 3 inch to 8 inch gradated scale included. Application Can be used as guide ruler for circular saw

Please check the type/dimensions/specifications of the part 78079 in the Justy for Circular Saw Guide series.