1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Cutter Ruler, Cut Master

Aluminum Cutter Ruler, Cut Master
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,222.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ruler that can be used for cutting, length measurement, line drawing, and circular saw guide ruler.
[Features]
· The cutter surface has a thin stainless steel plate pasted on to help ensure that the blades do not catch.
· Anti-slip rubber is attached to the back surface to fix the ruler easily.
· Uses a handle with a special shape that is easy to hold down.
· Double left base point type. The base point of each side (measurement side and cutter side) is the left side. (Part number 65088: base point of the left side)
· With a foot equivalent scale convenient for carpenters.
· Large, vivid scale numerals have been adopted.
· Light, non-rusting, and durable.
[Applications]
· Ideal for length measurement, drawing, cutting, and round saw guide ruler.

 
Part Number
65088
65090
65094
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Product Type Length
(mm)
Tolerance for length
(mm)
Straightness Mass
(g)

฿ 1,222.70

MEASURING TOOL 1 Piece(s) 45 Day(s) 1000Combined scale/left origin1020±0.40.4mm or less579

฿ 1,348.02

SWS HAND TOOL 1 Piece(s) 45 Day(s) 1000Combined scale1020±0.40.4mm or less579

฿ 2,613.10

MEASURING TOOL 1 Piece(s) 45 Day(s) 1500Combined scale1535±0.550.5mm or less912

Loading...

  1. 1

Basic Information

Material Aluminum Thickness(mm) 9 Width(mm) 60
Material Details Body: aluminum, Thin plate: Stainless steel Features Double left base point type. The base point of each sides (measurement side and cutter side) are the left side. Application For length measurement, line drawing, cutting and circular saw guide ruler.