1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Cutter Ruler, with Cutting Rail

SWS HAND TOOL

Aluminum Cutter Ruler, with Cutting Rail
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,750.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ruler which can be used for measuring length, drawing a straight line, or cutting.
[Features]
· Aluminum cutter ruler with emphasis on safety.
[Applications]
· For length measurement, line drawing, cutting and use as a circular saw guide ruler.

 
Part Number
65077
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,750.10

SWS HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 1000 Material Aluminum Product Type Combined scale
Length(mm) 1020 Thickness(mm) 50 Width(mm) 100
Material Details Body: aluminum, Thin plate: stainless steel, Anti-slip surface: rubber Mass(g) 1600 Features Aluminum cutter ruler with emphasis on safety. Protective wall prevents overrunning of the cutter blade.
Application For length measurement, line drawing and cutting.

Please check the type/dimensions/specifications of the part 65077 in the Aluminum Cutter Ruler, with Cutting Rail series.