1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Cutter Ruler, Cut Master EX with Handle

Aluminum Cutter Ruler, Cut Master EX with Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,669.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ruler that can be used for cutting, length measurement, wire drawing, and circular saw guide ruler.
[Features]
· The cutter surface has a thin stainless steel plate pasted on both sides to help ensure that the blades do not catch.
· An incision-free, non-slip rubber has been adopted.
· Made of elastomer resin. Adopts an easy-grip, easy-hold handle.
· Each scale on the upper and lower levels has a left base point W starting from the edge.
· With a foot equivalent scale convenient for carpenters.
· Light, non-rusting, and durable.
· Large, vivid scale numerals have been adopted.
[Applications]
· For length measurement, drawing, and cutting.

 
Part Number
65031
65033
65037
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Length
(mm)
Mass
(g)

฿ 1,669.55

SWS ALUMINUM CUTTING GUIDE 1 Piece(s) 1 Day(s) 600625650

฿ 2,410.00

SWS ALUMINUM CUTTING GUIDE 1 Piece(s) 1 Day(s) 10001020950

฿ 9,999.00

HAND TOOL 1 Piece(s) Quote 200020201730

Loading...

  1. 1

Basic Information

Material Aluminum Product Type Combined scale/with handle Thickness(mm) 68
Width(mm) 88 Material Details Body: aluminum, Thin plate: stainless steel / Handle: ABS resin, Anti-slip surface: rubber Features Each scale on the upper and lower levels has a left base point W starting from the edge. Large, clear scale numbers are used.