1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Cutter Ruler, Cut Master EX

Aluminum Cutter Ruler, Cut Master EX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,098.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ruler that can be used for cutting, length measurement, wire drawing, and circular saw guide ruler.
[Features]
· The cutter surface has a thin stainless steel plate pasted on both sides to help ensure that the blades do not catch.
· Adopts anti-slip rubber that can be firmly fixed
· Comes with a scale equivalent to a scale that is convenient for carpenters.
· W left base point type with specifications that the base point of the scale is the left end face when either the scale equivalent scale or the cm scale is on the upper stage of the main body.
· Light, rust-free and durable.
· Adopted large and clear scale numbers.
[Applications]
· For length measurement, drawing, and cutting.
· For round saw guide rulers.

 
Part Number
65030
65032
65067
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Length
(mm)
Thickness
(mm)
Width
(mm)
Material Details Mass
(g)

฿ 1,098.71

SWS ALUMINUM CUTTING GUIDE 1 Piece(s) 12 Day(s) 6006251188Body: aluminum, Thin plate: Stainless steel500

฿ 1,517.40

SWS ALUMINUM CUTTING GUIDE 1 Piece(s) 45 Day(s) 100010201188Body: aluminum, Thin plate: Stainless steel800

฿ 1,911.38

MEASURING TOOL 1 Piece(s) 45 Day(s) 125012701580Body: aluminum, Thin plate: stainless steel, Protective cap: polyacetal resin, Anti-slip surface: rubber1150

Loading...

  1. 1

Basic Information

Material Aluminum Product Type Combined scale Features Each scale on the upper and lower levels has a left base point W starting from the edge. Large, clear scale numbers are used.